TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

30hf84

30hf84
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
16:9 FST PURE® Flat Picture Tube
Benefit: Due to its flat design, viewing angle and picture linearity are greatly improved over traditional tube designs, delivering the most accurate, life-like images possible.
Dynamic Quadruple Focus
Benefit: Dynamic Quadruple Focus utilizes both horizontal and vertical beam adjustment ensure that the edges and corners, not the center of the screen, have a precise beam spot for a sharp, uniform picture from corner to corner.
DFine™/Adjustable DFine™ Hi-Speed Velocity Scan Modulation
Definition: Velocity Scan Modulation (VSM) creates sharp well-defined edges on black to white transitions by adjusting the scanning speed or the electron beam. The DFine™ feature increases the scanning speed for even greater detail. With Adjustable DFine™, the usercan choose betweem High, Low and Off settings.
CrystalScan HDSC™
Benefit: CrystalScan HDSC™ uses the full high definition display capability of the television to create the sharpest, most realistic picture possible from every source.
Invar Shadow Mask
Definition: Most picture tubes use standard shadow masks made of steel, which can expand under intense heat. Expansion of the shadow mask causes picture discoloration, often called "doming." But Invar shadow masks are made of a compound of iron and nickel, rendering them extremely heat-resistant. This high thermal tolerance eliminates doming and allows the tube to operate at a higher voltage, producing brighter whites, higher contrast, and purer colors.

Audio
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Convenience
Four-Item glow Universal Remote with DVD Control
Definition: For easy operation in a dark living room or home theater environment, Toshiba's ergonomically designed Universal Remote comes with glow Buttons. As an additional convenience, these remotes are pre-programmed to operate all functions of the TV and key functions of most Cable Boxes, VCRs and DVD players.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

Video
16:9 FST PURE® Flat Picture Tube

Audio
Total Audio Wattage: 20 W

Convenience
Tilt Control
Space Saving Two Tone Silver & Gray Cabinet

Jackpacks
A/V Inputs - Rear (2)
ColorStream® HD Component Video Inputs
Front Panel A/V/S Inputs
Video Output
Audio Output (Fixed)

Weights and Dimensions
Weight: 119 lbs.
Dimensions: 31 15/16" x 21 5/8" x 22 3/16" (WxHxD)
Weight With Packaging: 134 lbs.
Dimensions With Packaging: 36 1/16" x 28" x 27 3/16" (WxHxD)

General
UPC: 022265232262

Prolonged use of the closed caption feature on any Direct View CRT Television may result in the picture effect commonly known as "burn-in". Consumers who intend on using the closed caption feature on a television should consider purchasing an LCD or DLP Projection Television, neither of which are susceptible to the same effect.

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.