TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

30hf85

30hf85
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
16:9 FST PURE® Flat Picture Tube
Benefit: Due to its flat design, viewing angle and picture linearity are greatly improved over traditional tube designs, delivering the most accurate, life-like images possible.
Dynamic Quadruple Focus
Benefit: Dynamic Quadruple Focus utilizes both horizontal and vertical beam adjustment ensure that the edges and corners, not the center of the screen, have a precise beam spot for a sharp, uniform picture from corner to corner.
Invar Shadow Mask
Definition: Most picture tubes use standard shadow masks made of steel, which can expand under intense heat. Expansion of the shadow mask causes picture discoloration, often called "doming." But Invar shadow masks are made of a compound of iron and nickel, rendering them extremely heat-resistant. This high thermal tolerance eliminates doming and allows the tube to operate at a higher voltage, producing brighter whites, higher contrast, and purer colors.
Wide Band Video Amplifier
Benefit: Increased picture sharpness and detail.
DFine™/Adjustable DFine™ Hi-Speed Velocity Scan Modulation
Definition: Velocity Scan Modulation (VSM) creates sharp well-defined edges on black to white transitions by adjusting the scanning speed or the electron beam. The DFine™ feature increases the scanning speed for even greater detail. With Adjustable DFine™, the usercan choose betweem High, Low and Off settings.
CrystalScan HDSC™ (All time 1080i) with User Selectable 540p
Definition: CrystalScan HDSC™ uses the full high definition display capability of the television to create the sharpest, most realistic picture possible from every source.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.

Audio
MTS Stereo/SAP with dbx®
Benefit: Full broadcast stereo sound quality, plus access to bilingual or secondary audio signals.
BBE® Sound
Definition: The BBE® sound enhancement circuitry is designed to enhance the mid to high frequencies to create clear crisp dialogue from the TV's internal speakers.

Convenience
Four-Item glow Universal Remote with DVD Control
Definition: For easy operation in a dark living room or home theater environment, Toshiba's ergonomically designed Universal Remote comes with glow Buttons. As an additional convenience, these remotes are pre-programmed to operate all functions of the TV and key functions of most Cable Boxes, VCRs and DVD players.
Tri-Lingual On-screen Display
Benefit: Allows viewers to read menu selections in three different languages (English, French, and Spanish) to ensure user-friendly programming.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

Video
16:9 FST PURE® Flat Picture Tube

Audio
Total Audio Wattage: 10 W

Convenience
Tilt Control
Space Saving Two Tone Silver & Gray Cabinet
"Plus Touch" - Touch SensitiveControls

Jackpacks
S-Video Inputs - Rear (2)
ColorStream® HD Component Video Inputs (2)
A/V Inputs - Rear (2)
Front Panel A/V/S Inputs
Video Output
Audio Output (Fixed)

Weights and Dimensions
Weight: 111.35 lbs.
Dimensions: 31.36” x 21.64” x 22.18” (WxHxD)
Weight With Packaging: 130.1 lbs.
Dimensions With Packaging: 36.09" x 28.01" x 27.23" (WxHxD)


Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.