TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

30hfx85

30hfx85
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
16:9 FST PURE® Flat HD Picture Tube
Benefit: This "purely flat" picture tube delivers increased viewing angle along with the enhanced picture linearity necessary to produce accurate life-like images.
Dynamic Quadruple Focus
Benefit: Dynamic Quadruple Focus utilizes both horizontal and vertical beam adjustment ensure that the edges and corners, not the center of the screen, have a precise beam spot for a sharp, uniform picture from corner to corner.
CrystalScan HDSC™ (All time 1080i) with User Selectable 540p
Definition: CrystalScan HDSC™ uses the full high definition display capability of the television to create the sharpest, most realistic picture possible from every source.
3DYC (4 MB, 10 Bit) Digital Comb Filter with Vertical Contour Correction
Benefit: eliminates most video noise normally seen in RF and composite video signals. This advanced filter analyzes sequential fields of information to eliminate dot crawl and color bleed. Additionally, the 3D Y/C Comb Filter significantly reduces detail noise, seen as shimmering or flicker, in complex or intricately detailed scenes.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.
DFine™/Adjustable DFine™ Hi-Speed Velocity Scan Modulation
Definition: Velocity Scan Modulation (VSM) creates sharp well-defined edges on black to white transitions by adjusting the scanning speed or the electron beam. The DFine™ feature increases the scanning speed for even greater detail. With Adjustable DFine™, the usercan choose betweem High, Low and Off settings.
Wide Band Video Amplifier
Benefit: Increased picture sharpness and detail.

Audio
BBE® Sound
Definition: The BBE® sound enhancement circuitry is designed to enhance the mid to high frequencies to create clear crisp dialogue from the TV's internal speakers.
MTS Stereo/SAP with dbx®
Benefit: Full broadcast stereo sound quality, plus access to bilingual or secondary audio signals.

Convenience
Illuminated Remote Control
Benefit: Provides easy access to key functions in a darkened environment.

Jackpacks
ColorStream® HD High-Resolution Component Video Inputs
Benefit: The best analog connection for high-resolution component video sources.
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

* Screen size measured diagonally.

Prolonged use of the closed caption feature on any Direct View CRT Television may result in the picture effect commonly known as "burn-in". Consumers who intend on using the closed caption feature on a television should consider purchasing an LCD or DLP Projection Television, neither of which are susceptible to the same effect.

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.