      

Front Firing Speaker System
FST Black® Picture Tube Benefit: A vivid, high-contrast picture.
3-Line Digital Comb Filter Definition: Chrominance and Luminance signals are converted to a digital medium prior to separation and 2H delay. This process provides enhanced color purity and reduced dot crawl. Vertical and diagonal correction performed in a digital medium provides highly accurate Chrominance and Luminance signal separation.
Front Firing Speaker System Benefit: These front-firing speakers deliver the best stereo sound by keeping the sonic image widely separated within the cabinet.
Surround Sound Benefit: Makes the viewer feel more like they are part of the on-screen action.
Closed Captioning on Mute Benefit: Without ever accessing the Caption menu, the viewer can mute the volume and take a phone call while following the captions on-screen.
Sleep Timer Benefit: Allows the viewer to set the television to shut off after a preset amount of time.
ColorStream® Component Video Inputs Benefit: Ultimate picture quality from interlaced component video signals.
A/V Output Benefit: Simple connection of A/V signals to additional components for recording or amplification.
Front Firing Speaker System
181 Channel NTSC Tuner On Timer
A/V Inputs - Rear
Warranty: 1 Year Parts/Labor, 2 Years Picture Tube
Weight: 114.66 lbs. Dimensions: 29.59" x 25.94" x 21.75" (WxHxD) Weight With Packaging: 127.89 lbs. Dimensions With Packaging: 33.1" x 31.01" x 24.63" (WxHxD)
UPC: 022265232668
Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.
|