      

Full Function Remote
90 days labor / 1 yr parts / 2 yr CRT
FST Black® Picture Tube Benefit: A vivid, high-contrast picture.
3-Line Digital Comb Filter Definition: Chrominance and Luminance signals are converted to a digital medium prior to separation and 2H delay. This process provides enhanced color purity and reduced dot crawl. Vertical and diagonal correction performed in a digital medium provides highly accurate Chrominance and Luminance signal separation.
Sleep Timer Benefit: Allows the viewer to set the television to shut off after a preset amount of time.
ColorStream® Component Video Inputs Benefit: Ultimate picture quality from interlaced component video signals.
Front Panel A/V Inputs Benefit: For easy connection of video games or a camcorder.
Front Firing Speaker 2 Watt Audio
Full Function Remote Clock
A/V Inputs - Rear
90 days labor / 1 yr parts / 2 yr CRT
Weight: 127.89 lbs. Dimensions: 33.10"x 31.01"x 24.63" (WxHxD)
UPC: 022265000618
Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.
|