TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

32df46

32df46
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
FST PURE® Picture Tube
Benefit: Due to its flat design, viewing angle and picture linearity are greatly improved over traditional tube designs, delivering the most accurate, life-like images possible.
ATSC/NTSC & QAM Digital Television Tuners
Definition: ATSC is the 8VSB (8-level Vestigial Sideband Modulation) system. This is the digital TV broadcast system chosen by the ATSC (Advanced Television Systems Committee) for broadcast TV in the USA. QAM (Quadrature Amplitude Modulation) is the digital TV system chosen by the U.S. Cable TV companies for use over digital cable. Toshiba integrated digital TVs have both ATSC and QAM digital tuning capability so that you can receive terrestrial digital broadcasts as well as digital “cable-in-the-clear” broadcasts.
Advanced Velocity Scan Modulation
Benefit: Improves contrast and overall picture sharpness.
3-Line Digital Comb Filter
Definition: Chrominance and Luminance signals are converted to a digital medium prior to separation and 2H delay. This process provides enhanced color purity and reduced dot crawl. Vertical and diagonal correction performed in a digital medium provides highly accurate Chrominance and Luminance signal separation.

Audio
Surround Sound
Benefit: Makes the viewer feel more like they are part of the on-screen action.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Convenience
Sleep Timer
Benefit: Allows the viewer to set the television to shut off after a preset amount of time.

Jackpacks
ColorStream® Component Video Inputs
Benefit: Ultimate picture quality from interlaced component video signals.
Front Panel A/V Inputs
Benefit: For easy connection of video games or a camcorder.

Video

Audio

Convenience
Space Saving Two Tone Silver & Gray Cabinet
On Timer

Jackpacks
RF Input - Rear (1)
A/V Inputs - Rear
Audio Outputs
Video Output

Warranty
Warranty: 1 Year Parts/Labor, 2 Years Picture Tube

Weights and Dimensions
Weight: 137 lbs.
Dimensions: 30.5" x 27.07" x 22.99" (WxHxD)
Weight With Packaging: 155.5 lbs.
Dimensions With Packaging: 36.1" x 33" x 29.16" (WxHxD)

General
UPC: 022265232699

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.