TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

32hf73

32hf73
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Dynamic Quadruple Focus
Benefit: Dynamic Quadruple Focus utilizes both horizontal and vertical beam adjustment ensure that the edges and corners, not the center of the screen, have a precise beam spot for a sharp, uniform picture from corner to corner.
Cinema Mode (3:2 Pulldown)
Benefit: The system has Film and Video settings. When Video mode is selected, the circuitry is turned off. When Film mode is selected, it is in automatic mode.
DFine™/Adjustable DFine™ Hi-Speed Velocity Scan Modulation
Definition: Velocity Scan Modulation (VSM) creates sharp well-defined edges on black to white transitions by adjusting the scanning speed or the electron beam. The DFine™ feature increases the scanning speed for even greater detail. With Adjustable DFine™, the usercan choose betweem High, Low and Off settings.
FST PURE® Picture Tube
Benefit: Due to its flat design, viewing angle and picture linearity are greatly improved over traditional tube designs, delivering the most accurate, life-like images possible.

Audio
CYCLONE® Subwoofer System
Benefit: Toshiba televisions with CLYCLONE® Subwoofer System offer the consumer full home theater sound without adding any external speakers
Double Baffle Stereo Speaker System
Benefit: Provides improved stereo sound reproduction without connection additional speakers.
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Convenience
Direct Video Input Selection
Benefit: Inputs can now be directly selected from the remote's numbered keypad without scrolling through all the inputs.
QuickConnect™ On-Screen Set-Up Guide
Benefit: QuickConnect™ on-screen set up guide makes the initial television set-up quick and easy.

Jackpacks
Front Panel A/V/S Inputs
Benefit: For easy connection of video games or a camcorders
DVI-HDTV Input
Benefit: Allows for a true uncompressed digital video connection

Prolonged use of the closed caption feature on any Direct View CRT Television may result in the picture effect commonly known as "burn-in". Consumers who intend on using the closed caption feature on a television should consider purchasing an LCD or DLP Projection Television, neither of which are susceptible to the same effect.

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.