TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

34hf84

34hf84
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Wide Band Video Amplifier
Benefit: Increased picture sharpness and detail.
Dynamic Quadruple Focus
Benefit: Dynamic Quadruple Focus utilizes both horizontal and vertical beam adjustment ensure that the edges and corners, not the center of the screen, have a precise beam spot for a sharp, uniform picture from corner to corner.
DFine™/Adjustable DFine™ Hi-Speed Velocity Scan Modulation
Definition: Velocity Scan Modulation (VSM) creates sharp well-defined edges on black to white transitions by adjusting the scanning speed or the electron beam. The DFine™ feature increases the scanning speed for even greater detail. With Adjustable DFine™, the usercan choose betweem High, Low and Off settings.
CrystalScan HDSC™
Benefit: CrystalScan HDSC™ uses the full high definition display capability of the television to create the sharpest, most realistic picture possible from every source.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.
3D Y/C Comb Filter
Benefit: Eliminates most video noise normally seen in RF and composite video signals.
16:9 FST PURE® Flat HD Picture Tube
Benefit: This "purely flat" picture tube delivers increased viewing angle along with the enhanced picture linearity necessary to produce accurate life-like images.
Invar Shadow Mask
Definition: Most picture tubes use standard shadow masks made of steel, which can expand under intense heat. Expansion of the shadow mask causes picture discoloration, often called "doming." But Invar shadow masks are made of a compound of iron and nickel, rendering them extremely heat-resistant. This high thermal tolerance eliminates doming and allows the tube to operate at a higher voltage, producing brighter whites, higher contrast, and purer colors.

Audio
MTS Stereo/SAP with dbx®
Benefit: Full broadcast stereo sound quality, plus access to bilingual or secondary audio signals.
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.

Convenience
Four-Item glow Universal Remote with DVD Control
Definition: For easy operation in a dark living room or home theater environment, Toshiba's ergonomically designed Universal Remote comes with glow Buttons. As an additional convenience, these remotes are pre-programmed to operate all functions of the TV and key functions of most Cable Boxes, VCRs and DVD players.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

Prolonged use of the closed caption feature on any Direct View CRT Television may result in the picture effect commonly known as "burn-in". Consumers who intend on using the closed caption feature on a television should consider purchasing an LCD or DLP Projection Television, neither of which are susceptible to the same effect.

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.