TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

37hlc56

37hlc56
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Panel Resolution: 1366 x 768

Convenience

Jackpacks
ColorStream® HD Component Video Inputs (2)
15 Pin D-Sub PC Input

Convenience
Tri-Lingual On-screen Display
Benefit: Allows viewers to read menu selections in three different languages (English, French, and Spanish) to ensure user-friendly programming.
Individual A/V Settings by Input Type
Definition: For optimum display of each type of input source, Individual AV Settings by Input allow the viewer to make video adjustments for each type of input, such as RF, Composite, S-Video, and each ColorStream® Component Video Input.
Sleep Timer
Benefit: Allows the viewer to set the television to shut off after a preset amount of time.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

Video
Panel Resolution: 1366 x 768

Audio

Convenience
On Timer

Jackpacks
ColorStream® HD Component Video Inputs (2)
15 Pin D-Sub PC Input
A/V Inputs - Rear
Side Panel A/V/S Inputs
Video Output
Audio Outputs

Weights and Dimensions
Weight: 46.53 lbs.
Dimensions: 36.09" x 25.06" x 4.81 (WxHxD)
Weight With Stand: 54.02 lbs.
Dimensions With Stand: 36.09" x 27.11" x 11.82" (WxHxD)
Weight With Packaging: 62.84 lbs.
Dimensions With Packaging: 40.07" x 30.26" x 15.13" (WxHxD)

General
UPC: 022265240717

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.