TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

40rf350u

40rf350u
A new dimension in television where less is more!
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
ColorBurst™ Wide Color Gamut CCFL

Audio
SoundStrip® 2 Speaker System

Convenience
High Gloss Black Bezel with Chrome Trim
Blue LED Display

Jackpacks

Video
Beautifully-designed 40” Screen Size (measured diagonally)
Definition: Super Narrow Bezel Design (under 1” wide) fits into spaces that formerly fit our 37” screen size.
High 10-Bit LCD Panel
Definition: Toshiba’s new 10-bit LCD provides 64 times more colors than a standard 8-bit panel, offering smoother transitions between color changes and during subtle shade transitions.
xvYCC
Definition: The new xvYCC color standard provides 1.8 times more color than existing HDTV signals.
1080p Full HD Display
Definition: With Full HD, there’s no need to scale down a 1080 signal. With twice the pixel resolution of 720p HD models, Full HD creates the pinnacle in picture quality.
PixelPure® 3G 14-Bit Internal Digital Video Processing
Definition: Superior processing creates a superior picture, and REGZA LCD TVs with PixelPure® 3G set themselves apart with incredibly deep, sharp, and natural images, for home theater beyond your imagination.
DynaLight™ Back-Light Control
Definition: Creates superior black for deeper, more lifelike images, even in low light environments.

Jackpacks
3 HDMI™ with CE-Link
Definition: 3 HDMI™ with CE-Link allows simplified two-way control between the TV and compatible source devices,

Video
ColorBurst™ Wide Color Gamut CCFL
CineSpeed™ LCD Panel
6 TheaterWide® Modes (including Native Mode)
Auto Aspect Detection
ColorMaster™ Color Control
Color Temperature Control (Cool, Med, Warm)
Blue & Green Drive Adjustment
Dynamic Noise Reduction for all inputs (except PC)

Audio
SoundStrip® 2 Speaker System
Dolby® Digital (AC3)
Dolby® Digital Dynamic Range Control
20W Total Wattage
Two-level Mute (Half Mute/Full Mute)

Convenience
High Gloss Black Bezel with Chrome Trim
Blue LED Display
ATSC/NTSC/QAM Digital Tuner
4-Item Universal Remote
Channel Browser™ and Favorite Browser™
Channel Labeling, Input Labeling
Sleep Timer/GameTimer®
Built-In Discrete IR Codes
Picture Freeze

Jackpacks
1080p 60/24Hz HDMI Input Support
HDMI Lip Sync Support
VGA/480i/480p/720p/1080i/1080p HDMI Input PC Support
PC Input Support (WXGA, SXGA)
2 ColorStream® HD Component Video Inputs
1 Side AV Input
1 Rear S+AV Input
1 RF Input
1 Fixed Audio Out
1 Optical Audio Out
1 Service Port

Weights and Dimensions
Dimensions: 934 x 578 x 130mm (WxHxD)
Dimensions With Stand: 934 x 632 x 302mm (WxHxD)

General
UPC: 022265000991

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.