TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

42hp66

42hp66
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
720p True HD Display with Built-in Speakers and Tuner
Panel Resolution: 1024 x 768
10000:1 Contrast Ratio

Audio

Convenience

Jackpacks
Dual HDMI™ Inputs
ColorStream® HD Component Video Inputs (2)
15 Pin D-Sub PC Input
Coaxial Digital Audio Output
Optical Audio Outputs (1)

Video
ATSC/NTSC & QAM Digital Television Tuners
Definition: ATSC is the 8VSB (8-level Vestigial Sideband Modulation) system. This is the digital TV broadcast system chosen by the ATSC (Advanced Television Systems Committee) for broadcast TV in the USA. QAM (Quadrature Amplitude Modulation) is the digital TV system chosen by the U.S. Cable TV companies for use over digital cable. Toshiba integrated digital TVs have both ATSC and QAM digital tuning capability so that you can receive terrestrial digital broadcasts as well as digital “cable-in-the-clear” broadcasts.

Audio
MTS Stereo/SAP with dbx®
Benefit: Full broadcast stereo sound quality, plus access to bilingual or secondary audio signals.
SRS® WOW™ (3D, Tru-bass, Focus)
Definition: SRS® WOW™ technology takes the performance of the television’s existing speakers to a whole new level, offering superior sound quality with no additional speakers required. SRS WOW consists of three separate sound-expanding systems which work together to extract “buried” highs and lows. The three systems are SRS 3D, TruBass, and FOCUS. SRS 3D creates a three-dimensional sound field from just two speakers, thus giving the listener the feeling of hearing a multi-speaker surround sound system.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Convenience
Direct Video Input Selection
Benefit: Inputs can now be directly selected from the remote's numbered keypad without scrolling through all the inputs.
Video Labeling
Benefit: Multiple signal inputs can be easily identified and selected.
Individual A/V Settings by Input Type
Definition: For optimum display of each type of input source, Individual AV Settings by Input allow the viewer to make video adjustments for each type of input, such as RF, Composite, S-Video, and each ColorStream® Component Video Input.

Jackpacks
Theaterlink® IR Pass Through
Definition: Through the use of an IR blaster, TheaterLink® allows remote commands to be sent through the set to home theater components, even if hidden away from view.
Coaxial Digital Audio Output
Benefit: Sends the audio signal to an audio/video receiver in its digital form allowing access to the Dolby Digital® /DTS® track encoded on the DVD disc.

Video
Panel Resolution: 1024 x 768
10000:1 Contrast Ratio
720p True HD Display with Built-in Speakers and Tuner

Audio

Convenience
Tri-Lingual OSD (English, French/Japanese)
Off Timer
On Timer

Jackpacks
Dual HDMI™ Inputs
ColorStream® HD Component Video Inputs (2)
RF Input - Rear (1)
A/V Inputs - Rear (2)
S-Video Inputs - Rear (2)
Front Panel A/V & S-Video
15 Pin D-Sub PC Input
Video Output
Audio Outputs
Coaxial Digital Audio Output
Optical Audio Outputs (1)

Weights and Dimensions
Weight: 79.38 lbs.
Dimensions: 42.16" x 28.84" x 4.57" (WxHxD)
Weight With Stand: 90.41 lbs.
Dimensions With Stand: 42.16" x 30.91" x 13.4" (WxHxD)
Weight With Packaging: 103.64 lbs.
Dimensions With Packaging: 46.49" x 35.26" x 17.34" (WxHxD)

General
UPC: 022265300237

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.