      

DynaLight™ Dynamic Back Light Control
SoundStrip® 2 Speaker System
Gloss Black Premium Cabinetry
HDMI™ Inputs (3) HDMI Input Support 1080p 60/24Hz CE-LINK™ (HDMI CEC Support) Deep Color Support xvYCC Enhanced Color Space Support HDMI Lip Sync Support HDMI Input PC Support VGA/480i/480p/720p/1080i/1080p 15 Pin D-Sub PC Input THINC™mail (RJ-45) IR Input
1080p Full HD Display Definition: With Full HD, there’s no need to scale down a 1080 signal. With twice the pixel resolution of 720p HD models, Full HD creates the pinnacle in picture quality.
ClearFrame™ 120Hz Anti-Blur Technology Definition: This advanced system virtually eliminates motion blur without decreasing image brightness, or adding
flicker. Images are now crisp and clear regardless of image motion. ClearFrame™ doubles the displayed frame rate to 120 frames per second or 120 Hz. ClearFrame™ utilizes superior Motion Vector Frame Interpolation (MVFI) technology. Utilizing the power of the PixelPure™ processor, MVFI creates new frames, inserting them between the original frames.
ColorBurst™ Wide Color Gamut LCD Definition: Wide color gamut LCD expands the number of available colors and improves the color accuracy. While
standard LCD panels may only reproduce 72% of the NTSC color gamut, ColorBurst™ utilizes enhanced CCFL back-light technology to expand the color range to 90%+. This significantly improves both color purity and color saturation, and combined with superior processing and a superior back-light, creates colors that are vibrant and natural.
PixelPure® 3G 14-Bit Internal Digital Video Processing Benefit: This advanced third-generation digital video processing system is capable of producing 4,096 levels of gradation for a smooth, natural-looking picture without image banding.
DynaLight™ Dynamic Back Light Control Benefit: DynaLight™ monitors the brightness level of each video frame, and automatically adjusts
the backlight intensity based on the image content. Precise signal analysis affords 256 levels of backlight
intensity. This creates dynamic contrast up to 5X that of the original panel contrast, resulting in a
deeper black level that increases detail and depth, even in low light environments.
Cinespeed™ LCD Panel with 10 bit video output Definition: CineSpeed™ LCD panels have the 8ms or faster response speed necessary for cleaner high-action home theater images. A wide viewing angle ensures that you’ll have the best seat in the house.
Theaterlink® IR Pass Through Definition: Through the use of an IR blaster, TheaterLink® allows remote commands to be sent through the set to home theater components, even if hidden away from view.
DynaLight™ Dynamic Back Light Control Display Resolution 1080p (1920 x 1080) TheaterWide® Modes 6 (inc. Native Mode) Auto Aspect Detection Dynamic Contrast (4-Mode) Static Gamma Blue & Green Drive Adjustment DNR for all inputs (except PC) 4:3 HD Mode Picture Freeze
SoundStrip® 2 Speaker System Dolby® Digital Dynamic Range Control Total Audio Wattage: 20 W Two-level Mute (Half Mute/Full Mute)
Gloss Black Premium Cabinetry 6-Item Illuminated Universal Remote* Input Labeling Auto No Signal Off Feature Auto Input Selection Auto Date/Time Built-In Discrete IR Codes
HDMI™ Inputs (3) HDMI Input Support 1080p 60/24Hz CE-LINK™ (HDMI CEC Support) Deep Color Support xvYCC Enhanced Color Space Support HDMI Lip Sync Support HDMI Input PC Support VGA/480i/480p/720p/1080i/1080p 15 Pin D-Sub PC Input ColorStream® HD Component Video Inputs (2) THINC™mail (RJ-45) Rear S+AV Inputs(1) Audio Outputs - Fixed and Variable IR Input Optical Audio Outputs (1) Service Port (1)
Weight: 69.68 lbs. Dimensions: 44.60" x 27.97" x 5.08" (WxHxD) Weight With Stand: 76.95 lbs. Dimensions With Stand: 44.60" x 30.06" x 13.87" (WxHxD) Dimensions With Packaging: 48.62" x 31.52" x 12.81" (WxHxD)
UPC: 022265000809
*Screen sizes are approximate In some cases, the remote control may not operate additional devices or certain features of such devices, in which case, it is suggested that you use the original remote control for the applicable device.
Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.
|