TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

47HL167

47HL167
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
1080p Full HD Display
Definition: With Full HD, there’s no need to scale down a 1080 signal. With twice the pixel resolution of 720p HD models, Full HD creates the pinnacle in picture quality.
ColorBurst™ Wide Color Gamut LCD
Definition: Wide color gamut LCD expands the number of available colors and improves the color accuracy. While standard LCD panels may only reproduce 72% of the NTSC color gamut, ColorBurst™ utilizes enhanced CCFL back-light technology to expand the color range to 90%+. This significantly improves both color purity and color saturation, and combined with superior processing and a superior back-light, creates colors that are vibrant and natural.
PixelPure® 3G 14-Bit Internal Digital Video Processing
Benefit: This advanced third-generation digital video processing system is capable of producing 4,096 levels of gradation for a smooth, natural-looking picture without image banding.
DynaLight™ Dynamic Back Light Control
Benefit: DynaLight™ monitors the brightness level of each video frame, and automatically adjusts the backlight intensity based on the image content. Precise signal analysis affords 256 levels of backlight intensity. This creates dynamic contrast up to 5X that of the original panel contrast, resulting in a deeper black level that increases detail and depth, even in low light environments.
Cinespeed™ LCD Panel
Definition: Cinespeed™ LCD panel has 8ms or less response speed necessary for cleaner high-action home theater images. A wide viewing angle ensures that you’ll have the best seat in the house.

Audio
SoundStrip® Speaker System
Definition: This new speaker technology utilizes a thin-line speaker design with enhanced dynamic range. This eliminates the big round speakers, without losing any of the big home theater sound.

Convenience
Gloss Black Cabinetry
Benefit: New gloss black cosmetics complement the set and incorporate the slim SoundStrip™ speaker system, for rich full sound from a compact cabinet.

Video
DynaLight™ Dynamic Back Light Control
Display Resolution 1080p (1920 x 1080)
TheaterWide® Modes 6 (inc. Native Mode)
Auto Aspect Detection
Dynamic Contrast (4-Mode)
Static Gamma
Blue & Green Drive Adjustment
DNR for all inputs (except PC)
4:3 HD Mode
Picture Freeze

Audio
Dolby® Digital Dynamic Range Control
Total Audio Wattage: 20 W
Two-level Mute (Half Mute/Full Mute)

Convenience
Gloss Black Cabinetry
4-Item Universal Remote*
Input Labeling
Auto No Signal Off Feature
Auto Input Selection
Auto Date/Time
Built-In Discrete IR Codes
Power-On Mode

Jackpacks
HDMI™ Inputs (3)
HDMI Input Support 1080p 60/24Hz
CE-LINK™ (HDMI CEC Support)
HDMI Lip Sync Support
HDMI Input PC Support VGA/480i/480p/720p/1080i/1080p
15 Pin D-Sub PC Input
ColorStream® HD Component Video Inputs (2)
Rear S+AV Inputs(1)
Audio Output (Fixed)
Optical Audio Outputs (1)
Service Port (1)
A/V Inputs - Side

Weights and Dimensions
Weight: 80.26 lbs.
Dimensions: 44.60" x 29.16" x 4.65" (WxHxD)
Weight With Stand: 89.08 lbs.
Dimensions With Stand: 44.60" x 31.32" x 13.87" (WxHxD)
Dimensions With Packaging: 48.58" x 34.63" x 17.49" (WxHxD)

General
UPC: 00022265000724

*Screen sizes are approximate

In some cases, the remote control may not operate additional devices or certain features of such devices, in which case, it is suggested that you use the original remote control for the applicable device.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.