TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

50HP95

50HP95
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
ATSC/NTSC & QAM Digital Television Tuners
Definition: ATSC is the 8VSB (8-level Vestigial Sideband Modulation) system. This is the digital TV broadcast system chosen by the ATSC (Advanced Television Systems Committee) for broadcast TV in the USA. QAM (Quadrature Amplitude Modulation) is the digital TV system chosen by the U.S. Cable TV companies for use over digital cable. Toshiba integrated digital TVs have both ATSC and QAM digital tuning capability so that you can receive terrestrial digital broadcasts as well as digital “cable-in-the-clear” broadcasts.
PixelPure® AT (Adaptive Technology)
Benefit: Includes Motion Adaptive De-Interlacing, Adaptive MPEG Processing, Adaptive Contrast Enhancement, and Adaptive Color Enhancement, all critical elements to deliver the consistently high quality picture expected from a Toshiba Television.
Digital Cable Ready with CableCARD™ Slot
Definition: Sets with CableCARD™ slot can receive applicable cable channels without the use of a cable box (excluding bi-directional channels/ services such as Video On Demand) by obtaining a CableCARD™ from the local service provider.
OmniViewer™ Memory Card Slot (SD, SM, MS, CF & MM)
Definition: OmniViewer™ Memory Card Slot accepts five different types of memory cards, including SD (Secure Digital), MM (Multi-Media), MS (Memory Stick), CF (Compact Flash), and SM (Smart Media). In addition, OmniViewer™ includes a JPEG Viewer program that allows the TV to display pictures from most digital cameras. Pictures can be rotated, and can be viewed in an automatic presentation format.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.

Audio
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
SoundStrip® Speaker System
Definition: This new speaker technology utilizes a thin-line speaker design with enhanced dynamic range. This eliminates the big round speakers, without losing any of the big home theater sound.

Convenience
TV Guide On Screen™ Interactive Program Guide
Benefit: This Interactive Program Guide provides an easy to read listing of the television programs available to view or record. TV Guide On Screen™ Interactive Program Guide provides: an 8-day program listing, flexibility of recording directly to DVD or the HDD, the ability to perform keyword searches for locating favorite programs and includes the G-Link IR Blaster for controlling cable boxes. When recording television programs, the name of the show, along with the channel and date, are automatically captured.
Channel Browser™
Definition: With Channel Browser, you can easily scan through the last 32 channels you have viewed, with screen images for the last five channels displayed, by channel, by favorites, and by input, at the touch of a button.
6-Item A/V Illuminated Remote with DVD and Audio Control
Definition: This ergonomically designed remote puts all the"most needed" functions in reach of your thumb, making operation a snap, and because it's illuminated, it's great for operating in a darkened home theater environment. The remote comes preprogrammed to operate up to six home theater components, including a TV, DVD player, VCR, Cable Box, and two other video or audio components.
HD Window™ POP
Benefit: HD Window POP (picture on picture) is a versatile and convenient feature for the age of HD as it lets the user watch two programs simultaneously, even HD sources.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.
IEEE1394 with DTV Link
Benefit: To insure optimum picture performance from compressed digital signals select Toshiba sets with IEEE1394 with DTV Link have a compressed digital interface for sending and receiving standard and high definition signals, All Toshiba 1394 enabled models conform to the CEA DTV Link standard for optimum interbrand compatibility.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.