TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

50hm66

50hm66
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
TALEN™ 5 720p HD DLP®
Radiance™ 150 Hi-Bright Lamp
Quick Restart

Audio

Convenience
Off/Sleep Timer

Jackpacks
Dual HDMI™ Inputs
ColorStream® HD Component Video Inputs (2)

Video
PixelPure® Hi-Bit12-Bit Digital Video Processing
Definition: Toshiba PixelPure® Hi-Bit Digital Video Processing utilizes an amazing 12-bits for 4,096 levels of gradation, 16x that of standard 8-bit systems, for more shades of gray and levels of color, resulting in a picture that is cleaner and more natural.
ATSC/QAM Tuners
Benefit: A Toshiba Integrated Television has both QAM and ATSC tuners included to enable the set to receive digital cable-in-the-clear signals, as well as digital terrestrial broadcasts.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.

Audio
SoundStrip® Speaker System
Definition: This new speaker technology utilizes a thin-line speaker design with enhanced dynamic range. This eliminates the big round speakers, without losing any of the big home theater sound.
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Convenience
Tri-Lingual On-screen Display
Benefit: Allows viewers to read menu selections in three different languages (English, French, and Spanish) to ensure user-friendly programming.
Discrete IR Codes
Definition: This feature is a must have for custom installations or for any consumers who want to use an aftermarket remote to control their entire system. Access to discrete IR codes (for both on and off) instead of normal "toggle" controls, simplifies the programming and use of these system remotes.
CableCARD™
Definition: Toshiba Integrated HDTVs are Digital Cable Ready. They include QAM tuning and a CableCARD™ slot (formerly called POD). Insert a CableCARD™ from the local Cable MSO and the TV can receive applicable cable channels without the use of a cable box (excluding bi-directional channels/services such as Video On Demand).

Jackpacks
Optical TosLink® Digital Audio Outputs
Benefit: Connects easily to a wide variety of receivers and signal decoders. It is not affected by RF interference.

Video
TALEN™ 5 720p HD DLP®
3DYC (4 MB, 10 Bit) Digital Comb Filter with Vertical Contour Correction
Radiance™ 150 Hi-Bright Lamp
Quick Restart
High Brightness (Day)/Low Power (Night) Lamp Modes

Audio
Total Audio Wattage: 40 W

Convenience
Off/Sleep Timer
On Timer
Super-Fine Screen Pitch with Anti-Glare Coating

Jackpacks
Dual HDMI™ Inputs
ColorStream® HD Component Video Inputs (2)
Audio Outputs - Fixed and Variable
A/V Inputs - Rear
S-Video
Side Panel A/V/S Inputs
Video Output
RF Inputs (2)

Weights and Dimensions
Weight: 64 lbs.
Dimensions: 47 3/16 x 30 11/16 x 16 5/8 (WxHxD)
Weight With Packaging: 86 lbs.
Dimensions With Packaging: 53" x 36 3/4 x 20 15/16 (WxHxD)

General
UPC: 022265251409

* When used with optional Toshiba Symbio™ A/V Hard Drive Recorder.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.