TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

50hm67

50hm67
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
TALEN™ Toshiba Advanced Light Engine
Definition: Utilizing DLP® chip technology from Texas Instruments, and advanced optics, Toshiba micro-display projection TVs bring home the quality of the big theater screen experience.
Radiance 150™
Definition: The Radiance150™ lamp produces bright, clear images. The set also has a Quick Restart™ feature, ensuring you won't have to wait to enjoy the show.

Audio
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
Dolby Digital® Surround
Definition: Perceptual encoding data reduction system that provides 5 discreet full range (20-20khz) channels (L-C-R-LS-RS) and a dedicated low frequency effects channel replicates the Theater experience in the home.

Video
Display Resolution 720p
4:3 HD Mode
Dynamic Contrast (4-Mode)
DNR for all inputs (except PC)

Audio
Dolby® Digital Dynamic Range Control
Two-level Mute (Half Mute/Full Mute)

Convenience
4-Item Universal Remote*
Input Labeling
Auto No Signal Off Feature
DLP® Voice Error Announce

Jackpacks
HDMI™ Inputs (3)
HDMI™ (1080p)
15 Pin D-Sub PC Input
ColorStream® HD Component Video Inputs (2)
Side S+AV Inputs (1)
A/V Inputs - Rear
Audio Output (Fixed)
Optical Audio Outputs (1)
Service Port (1)

Weights and Dimensions
Weight: 64 lbs.
Dimensions: 47.19" x 30.69" x 16.63" (WxHxD)
Weight With Stand: 86 lbs.

General
UPC: 022265000694

*Screen sizes are approximate

In some cases, the remote control may not operate additional devices or certain features of such devices, in which case, it is suggested that you use the original remote control for the applicable device.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.