TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

52HMX84

52HMX84
52" Diagonal Cinema Series® HD Monitor DLP™ Projection TV with HDMI™
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
TALEN™
Definition: Toshiba Advanced Light Engine is proprietary light engine technology, designed and built by Toshiba, for Toshiba. TALEN™ utilizes advanced optics, and step-up TI HD2+ DLP™ Chip, to create Toshiba’s outstanding picture quality.
HD2+ DLP™ Chip
Benefit: TI HD2+ DMD DLP™ chip offers a significantly cleaner image by filling in the small indentations (Via's) in the mirrors resulting in an impressive color corrected contrast ratio.
PixelPure®
Benefit: PixelPure® is the key to Toshiba's fixed picture quality, as it is the processing that makes the picture.
Radiance™ Lamp
Definition: Toshiba DLP™ Projection TVs utilize a 120-Watt DC lamp. In addition to exceptional light purity and reduced flicker, this lamp also has two user-friendly features. High Brightness and Low Power Modes allow the user to choose 120-Watt Mode for daytime with ambient room light, and 100-Watt Mode for nighttime in a dark room, to extend the lamp life. This lamp also has the unique Instant Restart feature, allowing the TV to be turned on immediately after shutdown, unlike other lamp-based TVs.
TheaterFine™ DFP Screen
Definition: Toshiba DLP™ Projection TVs utilize a Digital Fine Pitch Screen. This screen helps create crisp HD resolution with its super fine screen pitch. It also has an Anti-Glare Coating to reduce unwanted reflections from ambient room light, which helps increase contrast for deeper blacks.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.

Audio
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
Virtual Dolby® Digital
Definition: Virtual Dolby® Digital recreates the ambience of a multichannel listening field from two speakers. This requires a 5.1 encoded source (such as DVDs or HDTV sound) to enjoy.
Separate Woofers and Tweeters
Definition: Select Cinema Series® televisions now include separate woofers and tweeters that provide more accurate full range sound using only the television's built-in speakers.

Convenience
6-Item A/V Illuminated Remote with DVD and Audio Control
Definition: This ergonomically designed remote puts all the"most needed" functions in reach of your thumb, making operation a snap, and because it's illuminated, it's great for operating in a darkened home theater environment. The remote comes preprogrammed to operate up to six home theater components, including a TV, DVD player, VCR, Cable Box, and two other video or audio components.
HD Window™ POP
Benefit: HD Window POP (picture on picture) is a versatile and convenient feature for the age of HD as it lets the user watch two programs simultaneously, even HD sources.
Tri-Lingual On-screen Display
Benefit: Allows viewers to read menu selections in three different languages (English, French, and Spanish) to ensure user-friendly programming.
Sleep Timer
Benefit: Allows the viewer to set the television to shut off after a preset amount of time.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

Video
Screen Size: 52" Diagonal
Larger .8" Chip for Increased Brightness
Full 1280 x 720 Mirrors for Enhanced Sharpness
Filled-in Mirror Vias for Increased Contrast
Double-Speed 9-Bit System with Enhanced Algorithms for Video Noise Elimination
Anti-Glare Coating
MultiWindow (12)
Thin Depth/Low Profile Tabletop Cabinet

Audio
Total Audio Wattage: 40 W

Convenience
Split Screen
Color Silver with Black Bezel, Acrylic Cover & Aluminum Panel
Super-Fine Screen Pitch with Anti-Glare Coating
On Timer
Instant Restart

Jackpacks
RF Inputs (2)
A/V Inputs - Rear (2)
Front Panel A/V/S Inputs
Video Output
Audio Outputs - Fixed and Variable

Weights and Dimensions
Weight: 95 lbs.
Dimensions: 58 3/8" x 35 1/6" x 15 5/16" (WxHxD)

General
UPC: 022265262139

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.