TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

52hm84

52hm84
52" Diagonal HD Monitor DLP™ Projection TV with HDMI™ shown with optional stand.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
TALEN™
Definition: Toshiba Advanced Light Engine is proprietary light engine technology, designed and built by Toshiba, for Toshiba. TALEN™ utilizes advanced optics, and step-up TI HD2+ DLP™ Chip, to create Toshiba’s outstanding picture quality.
HD2+ DLP™ Chip
Benefit: TI HD2+ DMD DLP™ chip offers a significantly cleaner image by filling in the small indentations (Via's) in the mirrors resulting in an impressive color corrected contrast ratio.
PixelPure®
Benefit: PixelPure® is the key to Toshiba's fixed picture quality, as it is the processing that makes the picture.
Radiance™ Lamp
Definition: Toshiba DLP™ Projection TVs utilize a 120-Watt DC lamp. In addition to exceptional light purity and reduced flicker, this lamp also has two user-friendly features. High Brightness and Low Power Modes allow the user to choose 120-Watt Mode for daytime with ambient room light, and 100-Watt Mode for nighttime in a dark room, to extend the lamp life. This lamp also has the unique Instant Restart feature, allowing the TV to be turned on immediately after shutdown, unlike other lamp-based TVs.
TheaterFine™ DFP Screen
Definition: Toshiba DLP™ Projection TVs utilize a Digital Fine Pitch Screen. This screen helps create crisp HD resolution with its super fine screen pitch. It also has an Anti-Glare Coating to reduce unwanted reflections from ambient room light, which helps increase contrast for deeper blacks.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.

Audio
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
Separate Woofers and Screen Height Tweeters
Benefit: Televisions equipped with separate tweeters and woofers have a more accurate full range sound.

Convenience
Four-Item glow Universal Remote with DVD Control
Definition: For easy operation in a dark living room or home theater environment, Toshiba's ergonomically designed Universal Remote comes with glow Buttons. As an additional convenience, these remotes are pre-programmed to operate all functions of the TV and key functions of most Cable Boxes, VCRs and DVD players.
HD Window™ POP
Benefit: HD Window POP (picture on picture) is a versatile and convenient feature for the age of HD as it lets the user watch two programs simultaneously, even HD sources.
Tri-Lingual On-screen Display
Benefit: Allows viewers to read menu selections in three different languages (English, French, and Spanish) to ensure user-friendly programming.
Sleep Timer
Benefit: Allows the viewer to set the television to shut off after a preset amount of time.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

Video
Screen Size: 52" Diagonal Widescreen
Larger .8" Chip for Increased Brightness
Full 1280 x 720 Mirrors for Enhanced Sharpness
Filled-in Mirror Vias for Increased Contrast
Double-Speed 9-Bit System with Enhanced Algorithms for Video Noise Elimination
Anti-Glare Coating
MultiWindow (12)
Thin Depth/Low Profile Tabletop Cabinet

Audio
Total Audio Wattage: 40 W
Separate Woofers and Screen Height Tweeters

Convenience
Split Screen
Color Silver with Gray Bezel
Super-Fine Screen Pitch with Anti-Glare Coating
On Timer
Instant Restart

Jackpacks
Video Output
A/V Inputs - Rear (2)
RF Inputs (2)
Front Panel A/V/S Inputs
Audio Outputs - Fixed and Variable

Weights and Dimensions
Weight: 85 lbs.
Dimensions: 58 3/8" x 35 1/16" x 15 1/4" (WxHxD)
Weight With Packaging: 107 lbs.
Dimensions With Packaging: 62 13/16" x 40 9/16" x 21 7/8" (WxHxD)

General
UPC: 022265262122

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.