TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

56hm66

56hm66
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
TALEN™ 5 720p HD DLP®
Radiance™ 150 Hi-Bright Lamp
Quick Restart
High Brightness (Day)/Low Power (Night) Lamp Modes

Audio

Convenience
Off/Sleep Timer

Jackpacks
Dual HDMI™ Inputs
ColorStream® HD Component Video Inputs (2)

Video
PixelPure® Hi-Bit12-Bit Digital Video Processing
Definition: Toshiba PixelPure® Hi-Bit Digital Video Processing utilizes an amazing 12-bits for 4,096 levels of gradation, 16x that of standard 8-bit systems, for more shades of gray and levels of color, resulting in a picture that is cleaner and more natural.
TheaterFine™ DFP Screen
Definition: Toshiba DLP™ Projection TVs utilize a Digital Fine Pitch Screen. This screen helps create crisp HD resolution with its super fine screen pitch. It also has an Anti-Glare Coating to reduce unwanted reflections from ambient room light, which helps increase contrast for deeper blacks.
ATSC/QAM Tuners
Benefit: A Toshiba Integrated Television has both QAM and ATSC tuners included to enable the set to receive digital cable-in-the-clear signals, as well as digital terrestrial broadcasts.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.

Audio
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.
SoundStrip® Speaker System
Definition: This new speaker technology utilizes a thin-line speaker design with enhanced dynamic range. This eliminates the big round speakers, without losing any of the big home theater sound.
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.

Convenience
Channel Labeling
Definition: Channel Labeling allows you to put the Call Letters on the screen along with the station numbers, so you always know what channel you're watching.
Discrete IR Codes
Definition: This feature is a must have for custom installations or for any consumers who want to use an aftermarket remote to control their entire system. Access to discrete IR codes (for both on and off) instead of normal "toggle" controls, simplifies the programming and use of these system remotes.
CableCARD™
Definition: Toshiba Integrated HDTVs are Digital Cable Ready. They include QAM tuning and a CableCARD™ slot (formerly called POD). Insert a CableCARD™ from the local Cable MSO and the TV can receive applicable cable channels without the use of a cable box (excluding bi-directional channels/services such as Video On Demand).
Channel Browser™
Definition: With Channel Browser, you can easily scan through the last 32 channels you have viewed, with screen images for the last five channels displayed, by channel, by favorites, and by input, at the touch of a button.
Movie and Sports Modes
Benefit: Instant adjustments for optimum viewing of popular types of programming.

Jackpacks
Optical TosLink® Digital Audio Outputs
Benefit: Connects easily to a wide variety of receivers and signal decoders. It is not affected by RF interference.

Video
TALEN™ 5 720p HD DLP®
Radiance™ 150 Hi-Bright Lamp
3DYC (4 MB, 10 Bit) Digital Comb Filter with Vertical Contour Correction
Quick Restart
High Brightness (Day)/Low Power (Night) Lamp Modes
Auto Aspect Detection

Audio

Convenience
On Timer
Off/Sleep Timer
Super-Fine Screen Pitch with Anti-Glare Coating

Jackpacks
Dual HDMI™ Inputs
Side Panel A/V/S Inputs
ColorStream® HD Component Video Inputs (2)
Audio Outputs - Fixed and Variable
S-Video
Video Output
RF Inputs (2)
A/V Inputs - Rear

Weights and Dimensions
Weight: 105 lbs.
Dimensions: 67 1/16" x 41 15/16" x 18 3/16" (WxHxD)

General
UPC: 022265251454

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.