TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

57hm167

57hm167
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
1080p Full HD Display
Definition: With Full HD, there’s no need to scale down a 1080 signal. With twice the pixel resolution of 720p HD models, Full HD creates the pinnacle in picture quality.
Xtreme BLAC™ (Black Level Aperture Control)
Definition: By increasing black levels by up to 75%, this system doubles the contrast of our TALEN™ XHD models for deeper, more three-dimensional images.
TALEN™ Toshiba Advanced Light Engine
Definition: Utilizing DLP® chip technology from Texas Instruments, and advanced optics, Toshiba micro-display projection TVs bring home the quality of the big theater screen experience.
Radiance 150™
Definition: The Radiance150™ lamp produces bright, clear images. The set also has a Quick Restart™ feature, ensuring you won't have to wait to enjoy the show.

Audio
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
Dolby® Digital Sound (AC-3)
Definition: AC-3 provides six separate discrete audio channels: left, right and center front, right and left surround and a low frequency woofer as a listener option. Dolby AC-3 is the first perceptual coding scheme designed specifically to code multichannel digital audio. It divides sizes optimized with respect to the frequency selectivity of human hearing. This makes it possible to sharply filter coding noise and reduce data consumption while delivering dynamic theater quality sound. Unlike Dolby surround, AC-3 is entirely discrete and features five full frequency (20-20KHz) channels and one low frequency effects ie: subwoofer (20-120Hz) channel. DVD players with AC-3 audio will still be compatible with Pro-Logic surround and two channel stereo systems.

Video
Display Resolution 1080p (1920 x 1080)
Dynamic Contrast (4-Mode)
DNR for all inputs (except PC)
4:3 HD Mode

Audio
Dolby® Digital Dynamic Range Control
Two-level Mute (Half Mute/Full Mute)

Convenience
4-Item Universal Remote*
Input Labeling
Auto No Signal Off Feature
DLP® Voice Error Announce

Jackpacks
HDMI™ Inputs (3)
HDMI™ (1080p)
15 Pin D-Sub PC Input
ColorStream® HD Component Video Inputs (2)
Side S+AV Inputs (1)
A/V Inputs - Rear
IR Pass Through
Audio Output (Fixed)
Optical Audio Outputs (1)
Service Port (1)

Weights and Dimensions
Weight: 72 lbs.
Dimensions: 52.38" x 33.75" x 18.75" (WxHxD)
Weight With Packaging: 97 lbs.

General
UPC: 022265000489

*Screen sizes are approximate

In some cases, the remote control may not operate additional devices or certain features of such devices, in which case, it is suggested that you use the original remote control for the applicable device.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.