TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

62HM195

62HM195
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
TALEN™ X 1080p DLP™ Engine
PixelPure® AT (Adaptive Technology)
Radiance™ 150 Hi-Bright Lamp
Integrated HD DLP™ Projection TV

Audio
Total Audio Wattage: 40 W

Convenience
Split Screen
MultiWindow (9)
Off/Sleep Timer

Jackpacks
IEEE1394 with DTV Link
Optical Audio Outputs (1)

Video
Xtreme BLAC™ (Black Level Aperture Control)
Definition: By increasing black levels by up to 75%, this system doubles the contrast of our TALEN™ XHD models for deeper, more three-dimensional images.
PixelPure® AT (Adaptive Technology)
Benefit: Includes Motion Adaptive De-Interlacing, Adaptive MPEG Processing, Adaptive Contrast Enhancement, and Adaptive Color Enhancement, all critical elements to deliver the consistently high quality picture expected from a Toshiba Television.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.
Digital Cable Ready with CableCARD™ Slot
Definition: Sets with CableCARD™ slot can receive applicable cable channels without the use of a cable box (excluding bi-directional channels/ services such as Video On Demand) by obtaining a CableCARD™ from the local service provider.
ATSC/QAM Tuners
Benefit: A Toshiba Integrated Television has both QAM and ATSC tuners included to enable the set to receive digital cable-in-the-clear signals, as well as digital terrestrial broadcasts.

Audio
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
Separate Woofers and Tweeters
Definition: Select Cinema Series® televisions now include separate woofers and tweeters that provide more accurate full range sound using only the television's built-in speakers.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Convenience
6-Item A/V Illuminated Remote with DVD and Audio Control
Definition: This ergonomically designed remote puts all the"most needed" functions in reach of your thumb, making operation a snap, and because it's illuminated, it's great for operating in a darkened home theater environment. The remote comes preprogrammed to operate up to six home theater components, including a TV, DVD player, VCR, Cable Box, and two other video or audio components.
HD Window™ POP
Benefit: HD Window POP (picture on picture) is a versatile and convenient feature for the age of HD as it lets the user watch two programs simultaneously, even HD sources.
Tri-Lingual On-screen Display
Benefit: Allows viewers to read menu selections in three different languages (English, French, and Spanish) to ensure user-friendly programming.
GameTimer®
Definition: Enabling the GameTimer ®feature allows a parent to set the television to shut off after a specified period of time. The television will stay off until a lockout key code is entered.
TV Guide On Screen™ Interactive Program Guide
Benefit: This Interactive Program Guide provides an easy to read listing of the television programs available to view or record. TV Guide On Screen™ Interactive Program Guide provides: an 8-day program listing, flexibility of recording directly to DVD or the HDD, the ability to perform keyword searches for locating favorite programs and includes the G-Link IR Blaster for controlling cable boxes. When recording television programs, the name of the show, along with the channel and date, are automatically captured.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.
IEEE1394 with DTV Link
Benefit: To insure optimum picture performance from compressed digital signals select Toshiba sets with IEEE1394 with DTV Link have a compressed digital interface for sending and receiving standard and high definition signals, All Toshiba 1394 enabled models conform to the CEA DTV Link standard for optimum interbrand compatibility.

Video
TALEN™ X 1080p DLP™ Engine
PixelPure® AT (Adaptive Technology)
Radiance™ 150 Hi-Bright Lamp
Integrated HD DLP™ Projection TV

Audio
Total Audio Wattage: 40 W

Convenience
Split Screen
MultiWindow (9)
Off/Sleep Timer

Jackpacks
IEEE1394 with DTV Link
Optical Audio Outputs (1)


Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.