ATSC/QAM Tuners
Benefit: A Toshiba Integrated Television has both QAM and ATSC tuners included to enable the set to receive digital cable-in-the-clear signals, as well as digital terrestrial broadcasts.
Radiance™ Lamp
Definition: Toshiba DLP™ Projection TVs utilize a 120-Watt DC lamp. In addition to exceptional light purity and reduced flicker, this lamp also has two user-friendly features. High Brightness and Low Power Modes allow the user to choose 120-Watt Mode for daytime with ambient room light, and 100-Watt Mode for nighttime in a dark room, to extend the lamp life. This lamp also has the unique Instant Restart feature, allowing the TV to be turned on
immediately after shutdown, unlike other lamp-based TVs.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.
PixelPure® AT (Adaptive Technology)
Benefit: Includes Motion Adaptive De-Interlacing, Adaptive MPEG Processing, Adaptive Contrast Enhancement, and Adaptive Color Enhancement, all critical elements to deliver the consistently high quality picture expected from a Toshiba Television.
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
Four-Item glow Universal Remote with DVD Control
Definition: For easy operation in a dark living room or home theater environment, Toshiba's ergonomically designed Universal Remote comes with glow Buttons. As
an additional convenience, these remotes are pre-programmed to operate all functions of the TV and key functions of most Cable Boxes, VCRs and DVD players.
CableCARD™
Definition: Toshiba Integrated HDTVs are Digital Cable Ready. They include QAM tuning and a CableCARD™ slot (formerly called POD). Insert a CableCARD™ from the local Cable MSO and the TV can receive applicable cable channels without the use of a cable box (excluding bi-directional channels/services such as Video On Demand).
TV Guide On Screen™ Interactive Program Guide
Benefit: This Interactive Program Guide provides an easy to read listing of the television programs available to view or record. TV Guide On Screen™ Interactive Program Guide provides: an 8-day program listing, flexibility of recording directly to DVD or the HDD, the ability to perform keyword searches for locating favorite programs and includes the G-Link IR Blaster for controlling cable boxes. When recording television programs, the name of the show, along with the channel and date, are automatically captured.
IEEE1394 with DTV Link
Benefit: To insure optimum picture performance from compressed digital signals select Toshiba sets with IEEE1394 with DTV Link have a compressed digital interface for sending and receiving standard and high definition signals, All Toshiba 1394 enabled models conform to the CEA DTV Link standard for optimum interbrand compatibility.
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.
3DYC (4 MB, 10 Bit) Digital Comb Filter with Vertical Contour Correction
MultiWindow (12)
Full 1280 x 720 Mirrors for Enhanced Sharpness
PixelPure® AT (Adaptive Technology)
Radiance™ 150 Hi-Bright Lamp
Quick Restart
High Brightness (Day)/Low Power (Night) Lamp Modes
Thin Depth/Low Profile Tabletop Cabinet
Total Audio Wattage: 40 W
Split Screen
Super-Fine Screen Pitch with Anti-Glare Coating
Off/Sleep Timer
On Timer
Integrated HDTV Toshiba Premium Package
Digital Encoder
One-Touch HD Recording Control *
Live Pause/Rewind TV Capability *
IEEE1394 with DTV Link
Dolby Digital Audio Output (Coaxial)
S-Video Inputs - Rear (2)
ColorStream® HD Component Video Inputs (2)
RF Inputs (2)
A/V Inputs - Rear (2)
Front Panel A/V/S Inputs
Video Output
Audio Outputs - Fixed and Variable
Weight: 105 lbs.
Dimensions: 67-1/16 x 41-15/16 x 18-3/16 (WxHxD)
* When used with optional Toshiba Symbio™ A/V Hard Drive Recorder.
Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.