TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

62mx195

62mx195
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
PixelPure® AT (Adaptive Technology)
Radiance™ 150 Hi-Bright Lamp
Quick Restart
TALEN™ X 1080p DLP™ Engine

Audio
Virtual Dolby®
Total Audio Wattage: 40 W

Convenience
MultiWindow (9)
Off/Sleep Timer

Jackpacks
IEEE1394 with DTV Link (2)
15 Pin D-Sub PC Input

Video
PixelPure® AT (Adaptive Technology)
Benefit: Includes Motion Adaptive De-Interlacing, Adaptive MPEG Processing, Adaptive Contrast Enhancement, and Adaptive Color Enhancement, all critical elements to deliver the consistently high quality picture expected from a Toshiba Television.
CableClear™ DNR+
Benefit: CableClear™ utilizes the Digital 3D/YC Comb Filter to compare frames and determine the existence and extent of video noise. It then applies the needed amount of digital video noise reduction, and the appropriate sharpness adjustment to keep the picture clear. This feature now works on RF, composite and S-Video inputs, and can be selected by input.
ATSC/QAM Tuners
Benefit: A Toshiba Integrated Television has both QAM and ATSC tuners included to enable the set to receive digital cable-in-the-clear signals, as well as digital terrestrial broadcasts.
Digital Cable Ready with CableCARD™ Slot
Definition: Sets with CableCARD™ slot can receive applicable cable channels without the use of a cable box (excluding bi-directional channels/ services such as Video On Demand) by obtaining a CableCARD™ from the local service provider.

Audio
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
Separate Woofers and Tweeters
Definition: Select Cinema Series® televisions now include separate woofers and tweeters that provide more accurate full range sound using only the television's built-in speakers.

Convenience
6-Item A/V Illuminated Remote with DVD and Audio Control
Definition: This ergonomically designed remote puts all the"most needed" functions in reach of your thumb, making operation a snap, and because it's illuminated, it's great for operating in a darkened home theater environment. The remote comes preprogrammed to operate up to six home theater components, including a TV, DVD player, VCR, Cable Box, and two other video or audio components.
HD Window™ POP
Benefit: HD Window POP (picture on picture) is a versatile and convenient feature for the age of HD as it lets the user watch two programs simultaneously, even HD sources.
Color Icon Trilingual On-Screen Display
Definition: Toshiba leads the industry with its new multicolor On-Screen Display. Unlike conventional OSDs, Toshiba OSDs offer effortless control by utilizing bitmap–level graphics and a unique circular-icon–based display. These new displays put a host of customizable features at your fingertips—like Movie & Sports Modes, Picture-in-Picture (PIP) Sound, Stable Sound, Video Labeling, Video Lock, Direct Video Input Selection, and Individual A/V Settings for Inputs—to make your TV as easy to use as it is advanced.
TV Guide On Screen™ Interactive Program Guide
Benefit: This Interactive Program Guide provides an easy to read listing of the television programs available to view or record. TV Guide On Screen™ Interactive Program Guide provides: an 8-day program listing, flexibility of recording directly to DVD or the HDD, the ability to perform keyword searches for locating favorite programs and includes the G-Link IR Blaster for controlling cable boxes. When recording television programs, the name of the show, along with the channel and date, are automatically captured.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.
THINC Ethernet Port
Definition: Allows access, through your existing home network via built in RJ-45 connector, to your library of JPEG and MP3 files using only the TV’s remote control, even through your connected home theater!

Video
PixelPure® AT (Adaptive Technology)
Color Optimizer
Radiance™ 150 Hi-Bright Lamp
Quick Restart
High Brightness (Day)/Low Power (Night) Lamp Modes
3DYC (4 MB, 10 Bit) Digital Comb Filter with Vertical Contour Correction
TALEN™ X 1080p DLP™ Engine

Audio
Virtual Dolby®
Total Audio Wattage: 40 W

Convenience
Split Screen
MultiWindow (9)
Off/Sleep Timer
On Timer
Super-Fine Screen Pitch with Anti-Glare Coating
One-Touch HD Recording Control *
Live Pause/Rewind TV Capability *
Integrated HDTV Toshiba Premium Package

Jackpacks
IEEE1394 with DTV Link (2)
Video Output
Audio Outputs - Fixed and Variable
Dolby Digital Audio Output (Coaxial)
RF Inputs (2)
A/V Inputs - Rear (2)
S-Video Inputs - Rear (2)
ColorStream® HD Component Video Inputs (2)
Front Panel A/V/S Inputs
15 Pin D-Sub PC Input

Weights and Dimensions
Weight: 105 lbs.
Dimensions: 57.06" X 39.25" X 18.75" (WxHxD)

General
UPC: 022265251218

* When used with optional Toshiba Symbio™ A/V Hard Drive Recorder.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.