TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

MD20FP1

MD20FP1
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
JPEG Viewer
Full-Featured DVD Player

Audio
WMA & MP3 Playback

Convenience
Icon TV Menu, Text DVD
4 Picture Preference Modes
Glow DVD/TV Remote
Stereo TV

Jackpacks
Headphone Jack (1)

Video
Digital Comb Filter
Benefit: An advanced comb filter able to eliminate detail noise in intricate scenes as well as reduce dot crawl and color bleed from broadcast sources.
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.
FST PURE® Picture Tube
Benefit: Due to its flat design, viewing angle and picture linearity are greatly improved over traditional tube designs, delivering the most accurate, life-like images possible.

Audio
Double Baffle Stereo Speaker System
Benefit: Provides improved stereo sound reproduction without connection additional speakers.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Convenience
Tri-Lingual On-screen Display
Benefit: Allows viewers to read menu selections in three different languages (English, French, and Spanish) to ensure user-friendly programming.
Icon TV Menu, Text DVD
Benefit: Offers simple operation by using picture symbols of key menu functions instead of plain text. Quickly access various TV features via pull down menus.
4 Picture Preference Modes
Benefit: Includes preset picture settings tailored for various programs and allows quick adjustments at the touch of a button. Instead of accessing Brightness, Contrast, Color, or Tint each time you switch from a movie to a sporting event, use the preset Picture Preference Modes (Standard, Sports, Movie, Memory) to change the quality of the picture without all the fuss. The Memory Mode allows you to customize your own settings and save them into the television's memory.
Tray Lock
Benefit: This features allows software to be loaded into the tray and secured with an on-screen code. Great for ensuring retail demonstrations as well as to keep children from removing music and movie titles.

Jackpacks
Coaxial Digital Output
Benefit: Allows user to enjoy the signature multi-channel soundtrack encoded on the disc (Dolby Digital®/DTS®) in a cleaner digital form without an unnecessary digital-to-analog conversion step.

Video
JPEG Viewer
Full-Featured DVD Player

Audio
Coaxial Dolby® Digital and DTS® Surround Sound Output
WMA & MP3 Playback

Convenience
Auto Channel Memory
Disc Quantity: 1
Disc Play: DVD/CD/CD-R/CD-RW/VCD/DVD-R
Fast Scan, Slow Motion
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2
Tray Lock
Multi-Camera Angle Select
Multi-Subtitle Select
Glow DVD/TV Remote
Stereo TV
Icon TV Menu, Text DVD
4 Picture Preference Modes
181 Channel NTSC Tuner

Jackpacks
RCA Video Inputs - Front (1)
L-R Audio Input - Front (1)
Headphone Jack (1)
L-R Audio Inputs - Rear (1)
RCA Video Inputs - Rear (1)

Weights and Dimensions
Weight: 55 lbs.
Dimensions: 22 3/4" x 19" x 20 1/4" (WxHxD)
Weight With Packaging: 63 lbs.
Dimensions With Packaging: 26" x 22 3/4" x 24 3/4" (WxHxD)

General
UPC: 022265270974

1 CD-R/CD-RW discs recorded by CD-DA method can be played back. Some CD-R/CD-RW discs may be incompatible due to laser pick-up and disc design. DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design. WMA, MP3 and JPEG discs may be incompatible due to different recording format or condition of disc.

Prolonged use of the closed caption feature on any Direct View CRT Television may result in the picture effect commonly known as "burn-in". Consumers who intend on using the closed caption feature on a television should consider purchasing an LCD or DLP Projection Television, neither of which are susceptible to the same effect.

Prolonged use of the closed caption feature on any Direct View CRT Television may result in the picture effect commonly known as "burn-in". Consumers who intend on using the closed caption feature on a television should consider purchasing an LCD or DLP Projection Television, neither of which are susceptible to the same effect.

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.