TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

MW24FP1

MW24FP1
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
JPEG Viewer
4-Head/19-Micron System

Audio
VHS Hi-Fi Stereo
WMA & MP3 Playback

Convenience
Commercial Skip
Glow DVD/VCR/TV Remote
Stereo TV

Video
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.
4-Head/19-Micron System
Benefit: Offers superior slow motion effects over conventional 2 head VCR designs. Toshiba's 19-Micron Heads match precisely the width of the SP and EP azimuths and read only the signal recorded on each azimuth (not adjoining tracks). The benefit is significantly enhanced SLP and EP performance so good, it rivals the quality of tapes recorded in the SP Mode.
FST PURE® Picture Tube
Benefit: Due to its flat design, viewing angle and picture linearity are greatly improved over traditional tube designs, delivering the most accurate, life-like images possible.

Audio
VHS Hi-Fi Stereo
Benefit: Delivers the highest quality stereo sound from tapes recorded with a high fidelity soundtrack. This provides the ability for the internal Dolby® ProLogic II surround sound decoder to reproduce the surround sound content encoded on the tapes.
Double Baffle Stereo Speaker System
Benefit: Provides improved stereo sound reproduction without connection additional speakers.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.

Convenience
4 Picture Preference Modes
Benefit: Includes preset picture settings tailored for various programs and allows quick adjustments at the touch of a button. Instead of accessing Brightness, Contrast, Color, or Tint each time you switch from a movie to a sporting event, use the preset Picture Preference Modes (Standard, Sports, Movie, Memory) to change the quality of the picture without all the fuss. The Memory Mode allows you to customize your own settings and save them into the television's memory.
Commercial Skip
Benefit: After a program has been recorded, pressing the SKIP button once during playback will automatically advance the tape 30-seconds forward bypassing recorded commercials. Pressing the skip button on the remote again will advance the recorded tape for another 30-seconds for a total of 60-seconds (30 sec x 6 Maximum).

Video
JPEG Viewer
4-Head/19-Micron System

Audio
WMA & MP3 Playback
Coaxial Dolby® Digital and DTS® Surround Sound Output
VHS Hi-Fi Stereo

Convenience
Auto Channel Memory
Disc Quantity: 1
Disc Play: DVD/CD/CD-R/CD-RW/VCD/DVD-R/DVD-RW
Fast Scan, Slow Motion
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2
Tray Lock
Multi-Camera Angle Select
Multi-Subtitle Select
Commercial Skip for VCR
Auto Tracking
Auto Head Cleaner
Glow DVD/VCR/TV Remote
Record Speeds: SP/SLP
Icon TV/VCR Menu, Text DVD
4 Picture Preference Modes
181 Channel NTSC Tuner
Stereo TV

Jackpacks
RCA Video Inputs - Front (1)
L-R Audio Inputs - Rear (1)
L-R Audio Input - Front (1)
RCA Video Inputs - Rear (1)

Weights and Dimensions
Weight: 79 lbs.
Dimensions: 25.79" x 22.83" x 18.60" (WxHxD)
Weight With Packaging: 88 lbs.
Dimensions With Packaging: 29.84" x 27.24" x 22.36" (WxHxD)

General
UPC: 022265271032

1 CD-R/CD-RW discs recorded by CD-DA method can be played back. Some CD-R/CD-RW discs may be incompatible due to laser pick-up and disc design. DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design. WMA, MP3 and JPEG discs may be incompatible due to different recording format or condition of disc.

Prolonged use of the closed caption feature on any Direct View CRT Television may result in the picture effect commonly known as "burn-in". Consumers who intend on using the closed caption feature on a television should consider purchasing an LCD or DLP Projection Television, neither of which are susceptible to the same effect.

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.