      

SD Digital - 480i Display
Digital Picture Zoom Auto Channel Memory Tri-Lingual OSD (English, French/Japanese)
RCA Video Inputs - Front (1) L-R Audio Input - Front (1) A/V Inputs - Rear Coaxial Digital Audio Output
ATSC/NTSC & QAM Digital Television Tuners Definition: ATSC is the 8VSB (8-level Vestigial Sideband Modulation) system. This is the digital TV broadcast system chosen by the ATSC (Advanced Television Systems Committee) for broadcast TV in the USA. QAM (Quadrature Amplitude Modulation) is the digital TV system chosen by the U.S. Cable TV companies for use over digital cable. Toshiba integrated digital TVs have both ATSC and QAM digital tuning capability so that you can receive terrestrial digital broadcasts as well as digital “cable-in-the-clear” broadcasts.
Double Baffle Stereo Speaker System Benefit: Provides improved stereo sound reproduction without connection additional speakers.
Digital Picture Zoom Benefit: This interactive DVD feature allows you to select an area of the picture you want to zoom in on and magnify it. Enhanced digital processing during moving video or freeze-frame playback produces superior color fidelity and resolution, even when you’re zoomed in. Also can be used to expand letterbox-only films to increase the viewable area on-screen.
Closed Captioning Benefit: Originally designed for use by hearing-impaired individuals, captioned displays may also be utilized to improve reading skills and assist in the learning of English as a second language.
Coaxial Digital Audio Output Benefit: Sends the audio signal to an audio/video receiver in its digital form allowing access to the Dolby Digital® /DTS® track encoded on the DVD disc.
SD Digital - 480i Display
Digital Picture Zoom Fast Scan Slow Motion Parental Lock Tray Lock Multi-Camera Angle Select Multi-Subtitle Select Auto Channel Memory Tri-Lingual OSD (English, French/Japanese) Remote Control
RCA Video Inputs - Front (1) L-R Audio Input - Front (1) A/V Inputs - Rear Coaxial Digital Audio Output RF Input - Rear (1) Headphone Jack (1)
UPC: 022265000519
*Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD player in this TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information. Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.
|