TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

mw30g71

mw30g71
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
3DYC (4 MB, 10 Bit) Digital Comb Filter with Vertical Contour Correction
4-Head/19-Micron Hi-Fi Stereo VHS Playback

Audio
Space Saving Bottom Speaker Design
WMA & MP3 Playback
VHS Hi-Fi Stereo

Convenience
4-in-1 Card Slot
Auto Clock Set for VCR and Auto Channel Scan
Ergonomic Glow-Key Remote

Jackpacks
ColorStream® HD Component Video Inputs

Video
16:9 FST PURE® Flat HD Picture Tube
Benefit: This "purely flat" picture tube delivers increased viewing angle along with the enhanced picture linearity necessary to produce accurate life-like images.
CrystalScan HDSC™ (All time 1080i) with User Selectable 540p
Definition: CrystalScan HDSC™ uses the full high definition display capability of the television to create the sharpest, most realistic picture possible from every source.
3DYC (4 MB, 10 Bit) Digital Comb Filter with Vertical Contour Correction
Benefit: eliminates most video noise normally seen in RF and composite video signals. This advanced filter analyzes sequential fields of information to eliminate dot crawl and color bleed. Additionally, the 3D Y/C Comb Filter significantly reduces detail noise, seen as shimmering or flicker, in complex or intricately detailed scenes.
Built-In Slot Loading DVD player with internal up-converting
Definition: LCDVD is a flat panel LCD TV with a built-in DVD player. Incorporating the DVD player inside the TV eliminates extra wires and remotes for the ultimate convenience.
4-Head/19-Micron Hi-Fi Stereo VHS Playback
Benefit: Offers superior slow motion effects over conventional 2 head VCR designs. Toshiba's 19-Micron Heads match precisely the width of the SP and SLP azimuths and read only the signal recorded on each azimuth (not adjoining tracks). The benefit is significantly enhanced SLP performance so good, it rivals the quality of tapes recorded in the SP Mode.

Audio
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.
VHS Hi-Fi Stereo
Benefit: Delivers the highest quality stereo sound from tapes recorded with a high fidelity soundtrack. This provides the ability for the internal Dolby® ProLogic II surround sound decoder to reproduce the surround sound content encoded on the tapes.

Convenience
4-in-1 Card Slot
Benefit: 4-in-1 Card Slot accepts SD, MS, XD Picture Card, and MMC. Convenient for JPEG viewing and listening to unencrypted MP3 and WMA file playback.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

Video
3DYC (4 MB, 10 Bit) Digital Comb Filter with Vertical Contour Correction
4-Head/19-Micron Hi-Fi Stereo VHS Playback
JPEG Viewer

Audio
Space Saving Bottom Speaker Design
WMA & MP3 Playback
VHS Hi-Fi Stereo

Convenience
4-in-1 Card Slot
Auto Clock Set for VCR and Auto Channel Scan
Digital Picture Zoom
Space Saving Two Tone Silver & Gray Cabinet
Ergonomic Glow-Key Remote
4 Picture Preference Modes
Disc Play: DVD-Video/CD/CD-R/CD-RW*/VCD/DVD-R
Video Heads: 4
Record Speeds: SP/SLP
Commercial Skip
High Speed Rewind/Fast Forward

Jackpacks
A/V Inputs (1)
Front Panel A/V/S Inputs
ColorStream® HD Component Video Inputs
Optical Output (1)

Weights and Dimensions
Weight: 134.2 lbs.
Dimensions: 31-3/8” x 23-3/4” x 22-3/8” (WxHxD)

General
UPC: 022265271391

1 CD-R/CD-RW discs recorded by CD-DA method can be played back. Some CD-R/CD-RW discs may be incompatible due to laser pick-up and disc design. DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design. WMA, MP3 and JPEG discs may be incompatible due to different recording format or condition of disc.

3 Certain encrypted programming may not be recordable.

* Screen size measured diagonally.

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.